Component reference
Laser welding cell
Gripper | Components
Task & Solution
The combination of RoboFlex B.V., YASKAWA robots and our innovative GPD5000 gripper series takes automation to a new level. Discover how RoboFlex B.V. performs fast and precise laser welding without thermal deformation and with minimal post-processing. Our 3-jaw centric gripper guarantees lasting precision, durability and a long service life with maintenance intervals of up to 30 million gripping cycles! This leak-proof and corrosion-protected universal gripper works in any environment and is ideal for such laser welding cells.
Highlights and technical data
- 30 million maintenance-free cycles (max.)
- Protected against corrosion
- High-strength
Built-in standard components